- Home
- Products
- Lead Screws
- XCB7506L
XCB7506L
Can't find what you're looking for? Go to the Product Selector
XCB7506L
Lead Nut
XCB, Anti-Backlash, Acetal, 0.75 in x 0.167 in Lead Nut, Left Hand Thread Direction, 250 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$174.55
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
- The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
41.4 mm (1.63 in) |
B Max |
73.7 mm (2.90 in) |
C |
12.7 mm (0.50 in) |
TH |
M35 x 1.5 |
Dimension |
Value |
A |
41.4 mm (1.63 in) |
B Max |
73.7 mm (2.90 in) |
C |
12.7 mm (0.50 in) |
TH |
M35 x 1.5 |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
19.05 mm (0.750 in) |
Lead |
4.24 mm (0.167 in) |
Thread Direction |
Left Hand |
Nut Mounting Style |
Threaded |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
3 - 10 |
Efficiency |
44% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In