XA4812SSS-DP

XA4812SSS-DP
XA4812SSS-DP

Linear Bearing, Ball Bushing only, Extra Precision Steel, 0.25 in, Closed, Not Self-aligning, Dry Pack, Stainless Steel, XA Grade; Use with 0.25 in Diameter Class L Shaft in end supported applications

Lead Time:  10 Days 

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.25 in
[C] Length Along Axis0.735 / 0.750 in 
[C1]0.499 / 0.5150 in 
[C2] Min0.039 in
[D] Recommended Housing Bore0.5000 / 0.5005 in 
[D], Nominal0.5 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionStainless Steel 
GradeXA Grade 
Lubrication OptionDry Pack 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max600 °F
UPC Number662486275282 
Use with shafting ClassClass L 
Weight0.02 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic13 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?