- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
XA - Extra Precision
- XA4812SS-DP
XA4812SS-DP
Can't find what you're looking for? Go to the Product Selector
XA4812SS-DP
Linear Bearing, Ball Bushing only, Extra Precision Steel, 0.25 in, Closed, Not Self-aligning, Dry Pack, Stainless Steel, XA Grade; Use with 0.25 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
$125.51
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
-
The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
-
The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with L class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.25 in |
[C] Length Along Axis | 0.735 / 0.750 in |
[C1] | 0.499 / 0.5150 in |
[C2] Min | 0.039 in |
[D] Recommended Housing Bore | 0.5000 / 0.5005 in |
[D], Nominal | 0.5 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.25 in |
[C] Length Along Axis | 0.735 / 0.750 in |
[C1] | 0.499 / 0.5150 in |
[C2] Min | 0.039 in |
[D] Recommended Housing Bore | 0.5000 / 0.5005 in |
[D], Nominal | 0.5 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Stainless Steel |
Grade | XA Grade |
Lubrication Option | Dry Pack |
Material | Steel |
Number of Ball Circuits | 3 |
Self Alignment | Not Self-aligning |
Temperature Max | 600 °F |
UPC Number | 662486275251 |
Use with shafting Class | Class L |
Weight | 0.02 lb |