XA122026-D

XA122026-D
XA122026-D

Linear Bearing, Ball Bushing only, Extra Precision Steel, 0.75 in, Closed, Not Self-aligning, Integral Seal one end, XA Grade; Use with 0.75 in Diameter Class L Shaft in end supported applications

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[C] Length Along Axis1.610 / 1.625 in 
[C1]1.154 / 1.170 in 
[C2] Min0.056 in
[D] Recommended Housing Bore1.2500 / 1.2505 in 
[D], Nominal1.25 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
GradeXA Grade 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max250 °F
UPC Number662486316367 
Use with shafting ClassClass L 
Weight0.21 lb
Wipers, SealsIntegral Seal one end 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic200 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?