- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WV
- WV12D040-01400-01970-CN0000-78
WV12D040-01400-01970-CN0000-78
Can't find what you're looking for? Go to the Product Selector
WV12D040-01400-01970-CN0000-78
Linear Unit, WV120D, Ball Screw Drive, No Guides Guide, 0.01 mm Repeatability, Double nut Preload, 1400 mm Stroke, 1970 mm Overall Length, Single Standard Carriage, 40 mm Travel Per Shaft Rev, Single Shaft With Keyway, 2.0 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Patented self-adjusting plastic cover band
-
Patented screw support system
-
The units require external guides
Dimension | Value |
[Smax] Stroke | 1400 mm |
Ltot | 1970 mm |
Travel Per Shaft Rev | 40 mm |
Dimension | Value |
[Smax] Stroke | 1400 mm |
Ltot | 1970 mm |
Travel Per Shaft Rev | 40 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | No Guides |
Profile size (width × height) | 120 x 120 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 50 kg |