- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WV
- WV12D010-00400-00865-AN0000-60
WV12D010-00400-00865-AN0000-60
Can't find what you're looking for? Go to the Product Selector
WV12D010-00400-00865-AN0000-60
Linear Unit, WV120D, Ball Screw Drive, No Guides Guide, 0.01 mm Repeatability, Double nut Preload, 400 mm Stroke, 865 mm Overall Length, Single Standard Carriage, 10 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 0.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Patented self-adjusting plastic cover band
-
Patented screw support system
-
The units require external guides
Dimension | Value |
[Smax] Stroke | 400 mm |
Ltot | 865 mm |
Travel Per Shaft Rev | 10 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | No Guides |
Profile size (width × height) | 120 x 120 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 30.6 kg |