WV06D050-02155-02675-M416-55

WV06D050-02155-02675-M416-55
WV06D050-02155-02675-M416-55

Linear Unit, WV60D, Ball Screw Drive, No Guides Guide, 0.01 mm Repeatability, Double nut Preload, 2155 mm Stroke, 2675 mm Overall Length, Single Standard Carriage, 50 mm Travel Per Shaft Rev, 2.5 m/s Maximum Linear Speed, Superseded

Lead Time:  4 Weeks  

  • Can be installed in any orientation
  • Patented self-adjusting plastic cover band
  • Patented screw support system
  • The units require external guides

Dimensions

dimensions
DimensionValue
[Smax] Stroke2155 mm
Ltot2675 mm
Travel Per Shaft Rev50 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideNo Guides 
Profile size (width × height)60 x 60 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft OrientationInline 

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed2.5 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?