WV06D-05004

WV06D-05004
WV06D-05004

WV06D005-02700-03270AN-0000, Linear Unit, WV60D, Ball Screw Drive, No Guides Guide, 0.01 mm Repeatability, Double nut Preload, 2700 mm Stroke, 3270 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 0.25 m/s Maximum Linear Speed

Lead Time:  4 Weeks  

  • Can be installed in any orientation
  • Patented self-adjusting plastic cover band
  • Patented screw support system
  • The units require external guides

Dimensions

dimensions
DimensionValue
[Smax] Stroke2700 mm
Ltot3270 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideNo Guides 
Profile size (width × height)60 x 60 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationSingle Shaft Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight21 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?