- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
W - External Retaining Ring
- WRM40
WRM40
Can't find what you're looking for? Go to the Product Selector
WRM40
Linear Bearing, Retaining Ring, External, Accessory, 40 mm; Use with 40 mm Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
External retaining rings that fit in retaining ring grooves on bearing sleeve
-
I.D. shown is the "free" inside diameter
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[ID] Inside Diameter | 57.8 mm |
[T] | 2 mm |
Specifications | Value |
Material | Steel |
UPC Number | 662486933588 |
Weight | 0.014 kg |