- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
W - External Retaining Ring
- WRM25
WRM25
Can't find what you're looking for? Go to the Product Selector
WRM25
Linear Bearing, Retaining Ring, External, Accessory, 25 mm; Use with 25 mm Nominal Diameter Closed Bushing Bearings
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
External retaining rings that fit in retaining ring grooves on bearing sleeve
-
I.D. shown is the "free" inside diameter
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[ID] Inside Diameter | 36.5 mm |
[T] | 1.75 mm |
Specifications | Value |
Material | Steel |
UPC Number | 662486903741 |
Weight | 0.0054 kg |