- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
W - External Retaining Ring
- WRM08
WRM08
Can't find what you're looking for? Go to the Product Selector
WRM08
Linear Bearing, Retaining Ring, External, Accessory, 8 mm; Use with 8 mm Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
External retaining rings that fit in retaining ring grooves on bearing sleeve
-
I.D. shown is the "free" inside diameter
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[ID] Inside Diameter | 14.7 mm |
[T] | 1 mm |
Specifications | Value |
Material | Steel |
UPC Number | 662486903758 |
Weight | 0.000454 kg |