- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-01800-02590-AY0300-16
WM08Z170-01800-02590-AY0300-16
Can't find what you're looking for? Go to the Product Selector
WM08Z170-01800-02590-AY0300-16
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 1800 mm Stroke, 2590 mm Overall Length, Double Short Carriages, 300 mm between carriages, 170 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 2.51 m/s Maximum Linear Speed, Superseded
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[LA] Carriage Spacing | 300 mm |
[Smax] Stroke | 1800 mm |
Ltot | 2590 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Double Short Carriages |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 30.2 kg |