- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-00850-01440-LN0000-28
WM08Z170-00850-01440-LN0000-28
Can't find what you're looking for? Go to the Product Selector
WM08Z170-00850-01440-LN0000-28
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 850 mm Stroke, 1440 mm Overall Length, Single Standard Carriage, 170 mm Travel Per Shaft Rev, Shaft On Both Sides Without Keyway, 2.51 m/s Maximum Linear Speed
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 850 mm |
Ltot | 1440 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 21.4 kg |