- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-00700-01290-VN0000-72
WM08Z170-00700-01290-VN0000-72
Can't find what you're looking for? Go to the Product Selector
WM08Z170-00700-01290-VN0000-72
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 700 mm Stroke, 1290 mm Overall Length, Single Standard Carriage, 170 mm Travel Per Shaft Rev, Hollow Shaft On Both Sides For Micron DT/DTR Planetary Gear Option, 2.51 m/s Maximum Linear Speed, Superseded
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 700 mm |
Ltot | 1290 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Hollow Shaft On Both Sides For Micron DT/DTR Planetary Gear Option |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 20.2 kg |