- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-00570-01060-AN0000-27
WM08Z170-00570-01060-AN0000-27
Can't find what you're looking for? Go to the Product Selector
WM08Z170-00570-01060-AN0000-27
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 570 mm Stroke, 1060 mm Overall Length, Single Standard Carriage, 170 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 2.51 m/s Maximum Linear Speed, Superseded
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 570 mm |
Ltot | 1060 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 19.2 kg |