- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-00300-00790-CS0000-13
WM08Z170-00300-00790-CS0000-13
Can't find what you're looking for? Go to the Product Selector
WM08Z170-00300-00790-CS0000-13
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 300 mm Stroke, 790 mm Overall Length, Single Short Carriage, 170 mm Travel Per Shaft Rev, Shaft On Left Side With Keyway, 2.51 m/s Maximum Linear Speed, Superseded
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 300 mm |
Ltot | 790 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Single Short Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side With Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 13.7 kg |