- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM08S005-02600-03465-AY0350-83
WM08S005-02600-03465-AY0350-83
Can't find what you're looking for? Go to the Product Selector
WM08S005-02600-03465-AY0350-83
Linear Unit, WM80, Ball Screw Drive, Ball Guide, 0.02 mm Repeatability, Non-Preloaded, 2600 mm Stroke, 3465 mm Overall Length, Double Short Carriages, 350 mm between carriages, 5 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 0.25 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[LA] Carriage Spacing | 350 mm |
[Smax] Stroke | 2600 mm |
Ltot | 3465 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Double Short Carriages |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Screw Nut Type | Non-Preloaded |
Shaft Configuration | Single Shaft Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 42.7 kg |