WM08S005-00750-02175-AY1000-28

WM08S005-00750-02175-AY1000-28
WM08S005-00750-02175-AY1000-28

Linear Unit, WM80, Ball Screw Drive, Ball Guide, 0.02 mm Repeatability, Non-Preloaded, 750 mm Stroke, 2175 mm Overall Length, Double Short Carriages, 1000 mm between carriages, 5 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 0.25 m/s Maximum Linear Speed, Superseded

Lead Time:  5 Weeks  

  • Can be installed in any orientation
  • Patented guide system
  • Patented self-adjusting plastic cover band
  • Patented screw support system

Dimensions

DimensionValue
[LA] Carriage Spacing1000 mm
[Smax] Stroke750 mm
Ltot2175 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeDouble Short Carriages 
DriveBall Screw 
GuideBall 
Profile size (width × height)80 x 80 mm 
Protection OptionStandard Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight29.5 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.02 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?