- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM08D050-02500-03685-GZ0500-20
WM08D050-02500-03685-GZ0500-20
Can't find what you're looking for? Go to the Product Selector
WM08D050-02500-03685-GZ0500-20
Linear Unit, WM80, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 2500 mm Stroke, 3685 mm Overall Length, Double Standard Carriages, 500 mm between carriages, 50 mm Travel Per Shaft Rev, Double Shafts, First Without Keyway And Second For Encoder, 2.5 m/s Maximum Linear Speed
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[LA] Carriage Spacing | 500 mm |
[Smax] Stroke | 2500 mm |
Ltot | 3685 mm |
Travel Per Shaft Rev | 50 mm |
Specifications | Value |
Carriage Type | Double Standard Carriages |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Double Shafts, First Without Keyway And Second For Encoder |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |
Weight | 52.5 kg |