- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM08D-50004
WM08D-50004
Can't find what you're looking for? Go to the Product Selector
WM08D-50004
WM08D050-00100-00600CN-0000, Linear Unit, WM80, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 100 mm Stroke, 600 mm Overall Length, Single Standard Carriage, 50 mm Travel Per Shaft Rev, Single Shaft With Keyway, 2.5 m/s Maximum Linear Speed
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 100 mm |
Ltot | 600 mm |
Travel Per Shaft Rev | 50 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 16.9 kg |