- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM06Z120-01100-02200-AY0700-39
WM06Z120-01100-02200-AY0700-39
Can't find what you're looking for? Go to the Product Selector
WM06Z120-01100-02200-AY0700-39
Linear Unit, WM60Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 1100 mm Stroke, 2200 mm Overall Length, Double Short Carriages, 700 mm between carriages, 120 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 2.5 m/s Maximum Linear Speed, Superseded
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[LA] Carriage Spacing | 700 mm |
[Smax] Stroke | 1100 mm |
Ltot | 2200 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 20 ATL 5 |
Carriage Type | Double Short Carriages |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 14.9 kg |