- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM06Z120-00175-00595-AS0000-89
WM06Z120-00175-00595-AS0000-89
Can't find what you're looking for? Go to the Product Selector
WM06Z120-00175-00595-AS0000-89
Linear Unit, WM60Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 175 mm Stroke, 595 mm Overall Length, Single Short Carriage, 120 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 2.5 m/s Maximum Linear Speed, Superseded
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 175 mm |
Ltot | 595 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 20 ATL 5 |
Carriage Type | Single Short Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 6.3 kg |