- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06X005-00820-01620-GN0000-47
WM06X005-00820-01620-GN0000-47
Can't find what you're looking for? Go to the Product Selector
WM06X005-00820-01620-GN0000-47
Linear Unit, WM60, Ball Screw, Left/Right Drive, Ball Guide, 820 mm Stroke, 1620 mm Overall Length, Each Direction, Standard Carriage, 5 mm Travel Per Shaft Rev, Double Shafts, First Without Keyway And Second For Encoder, 0.25 m/s Maximum Linear Speed
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 820 mm |
Ltot | 1620 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Each Direction, Standard Carriage |
Drive | Ball Screw, Left/Right |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Shaft Configuration | Double Shafts, First Without Keyway And Second For Encoder |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |