- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06S-20013
WM06S-20013
Can't find what you're looking for? Go to the Product Selector
WM06S-20013
WM06S020-00356-00691CS-0000, Linear Unit, WM60, Ball Screw Drive, Ball Guide, 0.02 mm Repeatability, Non-Preloaded, 356 mm Stroke, 691 mm Overall Length, Single Short Carriage, 20 mm Travel Per Shaft Rev, Single Shaft With Keyway, 1 m/s Maximum Linear Speed
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 356 mm |
Ltot | 691 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Carriage Type | Single Short Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Screw Nut Type | Non-Preloaded |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 7.1 kg |