- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06N000-00790-01150-KN0000-32
WM06N000-00790-01150-KN0000-32
Can't find what you're looking for? Go to the Product Selector
WM06N000-00790-01150-KN0000-32
Linear Unit, WM60, Non Driven Unit Drive, Ball Guide, 790 mm Stroke, 1150 mm Overall Length, Single Standard Carriage, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Non driven unit
Dimension | Value |
[Smax] Stroke | 790 mm |
Ltot | 1150 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Non Driven Unit |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |