- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06D050-00600-01060-GN0000-05
WM06D050-00600-01060-GN0000-05
Can't find what you're looking for? Go to the Product Selector
WM06D050-00600-01060-GN0000-05
Linear Unit, WM60, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 600 mm Stroke, 1060 mm Overall Length, Single Standard Carriage, 50 mm Travel Per Shaft Rev, Double Shafts, First Without Keyway And Second For Encoder, 2.5 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 600 mm |
Ltot | 1060 mm |
Travel Per Shaft Rev | 50 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Double Shafts, First Without Keyway And Second For Encoder |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |
Weight | 12.1 kg |