- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06D020-00250-01500-AZ0790-58
WM06D020-00250-01500-AZ0790-58
Can't find what you're looking for? Go to the Product Selector
WM06D020-00250-01500-AZ0790-58
Linear Unit, WM60, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 250 mm Stroke, 1500 mm Overall Length, Double Standard Carriages, 790 mm between carriages, 20 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 1 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[LA] Carriage Spacing | 790 mm |
[Smax] Stroke | 250 mm |
Ltot | 1500 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Carriage Type | Double Standard Carriages |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 16.9 kg |