- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM06D020-00200-00660-AN0000-44
WM06D020-00200-00660-AN0000-44
Can't find what you're looking for? Go to the Product Selector
WM06D020-00200-00660-AN0000-44
Linear Unit, WM60, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 200 mm Stroke, 660 mm Overall Length, Single Standard Carriage, 20 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 1 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 200 mm |
Ltot | 660 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 9.5 kg |