- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM04D005-00500-00820-AL0000-31
WM04D005-00500-00820-AL0000-31
Can't find what you're looking for? Go to the Product Selector
WM04D005-00500-00820-AL0000-31
Linear Unit, WM40, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 500 mm Stroke, 820 mm Overall Length, Single Long Carriage, 5 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 0.25 m/s Maximum Linear Speed
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 500 mm |
Ltot | 820 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Single Long Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 40 x 40 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 4 kg |