WKB2651

WKB2651
Ball Nut Wiper

Ball Nut Wiper, Brush Wiper, 1.000 in

Lead Time:  5 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$99.95 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Kit contains 2 wipers; some kits only include (1) end cap and no end cap for threaded/flanged side
  • If the application does not use a flange, discard the flange end cap and epoxy the wiper to the end of the ball nut
  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut
  • Kit contains 2 wipers and 1 end caps
  • End caps attached to the ball nut holds the wiper in position
  • If the kit does not include a retainer end cap for the flange side, epoxy the wiper to the end of the ball nut
  • Kit contains 2 wipers and 1 end caps
  • End caps attached to the ball nut holds the wiper in position
  • If the kit does not include a retainer end cap for the flange side, epoxy the wiper to the end of the ball nut

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Wiper Material Brush Wiper

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?