- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ08Z200-01525-01935-VN0000-1
WHZ08Z200-01525-01935-VN0000-1
Can't find what you're looking for? Go to the Product Selector
WHZ08Z200-01525-01935-VN0000-1
Linear Unit, WHZ80, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 1525 mm Stroke, 1935 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Hollow Shaft On Both Sides For Micron DT/DTR Planetary Gear Option, 1480 N, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[Smax] Stroke | 1525 mm |
Ltot | 1935 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32 ATL 5 |
Carriage Type | Single Standard Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 1525 mm |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Hollow Shaft On Both Sides For Micron DT/DTR Planetary Gear Option |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 31.7 kg |