- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ08Z200-01300-02010-EZ0300-0
WHZ08Z200-01300-02010-EZ0300-0
Can't find what you're looking for? Go to the Product Selector
WHZ08Z200-01300-02010-EZ0300-0
Linear Unit, WHZ80, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 1300 mm Stroke, 2010 mm Overall Length, Double Standard Carriages, 300 mm between carriages, 200 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway And Shaft On Right Side With Keyway, 1480 N, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[LA] Carriage Spacing | 300 mm |
[Smax] Stroke | 1300 mm |
Ltot | 2010 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32 ATL 5 |
Carriage Type | Double Standard Carriages |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 1300 mm |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway And Shaft On Right Side With Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 35.2 kg |