- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ08Z200-00300-00880-AL0000-9
WHZ08Z200-00300-00880-AL0000-9
Can't find what you're looking for? Go to the Product Selector
WHZ08Z200-00300-00880-AL0000-9
Linear Unit, WHZ80, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 300 mm Stroke, 880 mm Overall Length, Single Long Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 1480 N, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[Smax] Stroke | 300 mm |
Ltot | 880 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32 ATL 5 |
Carriage Type | Single Long Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 300 mm |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 21.3 kg |