- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ08Z200-00225-00635-MN0000-9
WHZ08Z200-00225-00635-MN0000-9
Can't find what you're looking for? Go to the Product Selector
WHZ08Z200-00225-00635-MN0000-9
Linear Unit, WHZ80, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 225 mm Stroke, 635 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Both Sides With Keyway, 1480 N, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[Smax] Stroke | 225 mm |
Ltot | 635 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32 ATL 5 |
Carriage Type | Single Standard Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 225 mm |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides With Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 19.9 kg |