- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ05Z120-00800-01310-LL0000-1
WHZ05Z120-00800-01310-LL0000-1
Can't find what you're looking for? Go to the Product Selector
WHZ05Z120-00800-01310-LL0000-1
Linear Unit, WHZ50, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 800 mm Stroke, 1310 mm Overall Length, Single Long Carriage, 120 mm Travel Per Shaft Rev, Shaft On Both Sides Without Keyway, 670 N, 6.5 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[Smax] Stroke | 800 mm |
Ltot | 1310 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16 ATL 5 |
Carriage Type | Single Long Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 800 mm |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 11.2 kg |