- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ05Z120-00380-00730-WN0000-3
WHZ05Z120-00380-00730-WN0000-3
Can't find what you're looking for? Go to the Product Selector
WHZ05Z120-00380-00730-WN0000-3
Linear Unit, WHZ50, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 380 mm Stroke, 730 mm Overall Length, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Hollow Shaft On Both Sides With Clamping Unit, 670 N, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[Smax] Stroke | 380 mm |
Ltot | 730 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16 ATL 5 |
Carriage Type | Single Standard Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 380 mm |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Hollow Shaft On Both Sides With Clamping Unit |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 9 kg |