- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ05Z120-00350-00860-BL0000-0
WHZ05Z120-00350-00860-BL0000-0
Can't find what you're looking for? Go to the Product Selector
WHZ05Z120-00350-00860-BL0000-0
Linear Unit, WHZ50, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 350 mm Stroke, 860 mm Overall Length, Single Long Carriage, 120 mm Travel Per Shaft Rev, Shaft On Right Side Without Keyway, 670 N, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Specifications | Value |
Belt Type | 16 ATL 5 |
Carriage Type | Single Long Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 350 mm |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 9.3 kg |