- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ05Z120-00300-01300-AZ0650-1
WHZ05Z120-00300-01300-AZ0650-1
Can't find what you're looking for? Go to the Product Selector
WHZ05Z120-00300-01300-AZ0650-1
Linear Unit, WHZ50, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 300 mm Stroke, 1300 mm Overall Length, Double Standard Carriages, 650 mm between carriages, 120 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 670 N, 6.5 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[LA] Carriage Spacing | 650 mm |
[Smax] Stroke | 300 mm |
Ltot | 1300 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16 ATL 5 |
Carriage Type | Double Standard Carriages |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 300 mm |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 12.3 kg |