- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Linear Lifting Units
-
WHZ
- WHZ05Z120-00250-00600-AN0000-7
WHZ05Z120-00250-00600-AN0000-7
Can't find what you're looking for? Go to the Product Selector
WHZ05Z120-00250-00600-AN0000-7
Linear Unit, WHZ50, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 250 mm Stroke, 600 mm Overall Length, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 670 N, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Belt drive
-
External wheel guides
Dimension | Value |
[Smax] Stroke | 250 mm |
Ltot | 600 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16 ATL 5 |
Carriage Type | Single Standard Carriage |
Drive | Belt, Moving Profile |
Guide | Wheel |
Nominal Stroke | 250 mm |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 8.5 kg |