- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-04850-05400-AN0000S2-
WH08Z200-04850-05400-AN0000S2-
Can't find what you're looking for? Go to the Product Selector
WH08Z200-04850-05400-AN0000S2-
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 4850 mm Stroke, 5400 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side, Enhanced Wash Down Protection, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 4850 mm |
Ltot | 5400 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Enhanced Wash Down Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 56.5 kg |