- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-02750-04350-BZ1050-66
WH08Z200-02750-04350-BZ1050-66
Can't find what you're looking for? Go to the Product Selector
WH08Z200-02750-04350-BZ1050-66
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 2750 mm Stroke, 4350 mm Overall Length, Double Standard Carriages, 1050 mm between carriages, 200 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 1050 mm |
[Smax] Stroke | 2750 mm |
Ltot | 4350 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 39.7 kg |