- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-01150-01970AZ-0300
WH08Z200-01150-01970AZ-0300
Can't find what you're looking for? Go to the Product Selector
WH08Z200-01150-01970AZ-0300
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1150 mm Stroke, 1970 mm Overall Length, Double Standard Carriages, 300 mm between carriages, 200 mm Travel Per Shaft Rev, Shaft On Left Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 300 mm |
[Smax] Stroke | 1150 mm |
Ltot | 1970 mm |
Travel Per Shaft Rev | 200 mm |
Dimension | Value |
[LA] Carriage Spacing | 300 mm |
[Smax] Stroke | 1150 mm |
Ltot | 1970 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 24.8 kg |