- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-01050-02728-MZ1128-87
WH08Z200-01050-02728-MZ1128-87
Can't find what you're looking for? Go to the Product Selector
WH08Z200-01050-02728-MZ1128-87
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1050 mm Stroke, 2728 mm Overall Length, Double Standard Carriages, 1128 mm between carriages, 200 mm Travel Per Shaft Rev, Shaft On Both Sides, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 1128 mm |
[Smax] Stroke | 1050 mm |
Ltot | 2728 mm |
Travel Per Shaft Rev | 200 mm |
Dimension | Value |
[LA] Carriage Spacing | 1128 mm |
[Smax] Stroke | 1050 mm |
Ltot | 2728 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 23.9 kg |