- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-01050-01770-BL0000-11
WH08Z200-01050-01770-BL0000-11
Can't find what you're looking for? Go to the Product Selector
WH08Z200-01050-01770-BL0000-11
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1050 mm Stroke, 1770 mm Overall Length, Single Long Carriage, 200 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 1050 mm |
Ltot | 1770 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Long Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 21.8 kg |