- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-01000-01550MN-0000S1
WH08Z200-01000-01550MN-0000S1
Can't find what you're looking for? Go to the Product Selector
WH08Z200-01000-01550MN-0000S1
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1000 mm Stroke, 1550 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Both Sides, Wash Down Protection, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 1000 mm |
Ltot | 1550 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 20.7 kg |