- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-00500-01050-LN0000-99
WH08Z200-00500-01050-LN0000-99
Can't find what you're looking for? Go to the Product Selector
WH08Z200-00500-01050-LN0000-99
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 500 mm Stroke, 1050 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Both Sides, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 500 mm |
Ltot | 1050 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 16 kg |