- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-00220-00770-BN0000-87
WH08Z200-00220-00770-BN0000-87
Can't find what you're looking for? Go to the Product Selector
WH08Z200-00220-00770-BN0000-87
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 220 mm Stroke, 770 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Right Side, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 220 mm |
Ltot | 770 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 13.4 kg |