- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-00200-00750-BN0000-29
WH08Z200-00200-00750-BN0000-29
Can't find what you're looking for? Go to the Product Selector
WH08Z200-00200-00750-BN0000-29
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 200 mm Stroke, 750 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Right Side Without Keyway, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 200 mm |
Ltot | 750 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 13.2 kg |