- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-00150-00870-LL0000-51
WH08Z200-00150-00870-LL0000-51
Can't find what you're looking for? Go to the Product Selector
WH08Z200-00150-00870-LL0000-51
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 150 mm Stroke, 870 mm Overall Length, Single Long Carriage, 200 mm Travel Per Shaft Rev, Shaft On Both Sides, 10 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 150 mm |
Ltot | 870 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Long Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 13.5 kg |