- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH05
- WH05Z120-0450-0890MN-000
WH05Z120-0450-0890MN-000
Can't find what you're looking for? Go to the Product Selector
WH05Z120-0450-0890MN-000
Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Shaft On Both Sides With Keyway, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 6.5 m/s
-
Belt Driven
Dimension | Value |
Travel Per Shaft Rev | 120 mm |
Dimension | Value |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16ATL5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides With Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 4.4 kg |